• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Socket Wrench Set (31 Pieces)

Socket Wrench Set (31 Pieces)
  • Volume Discount

This is a socket set for 1/4" and 3/8", and also includes a deep socket.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TSS-231

Part Number
TSS-231
Part NumberStandard Unit PriceVolume DiscountShipping Days?Set Weight
(g)
Features Set Content

29.17 €

Available 4 Days 1230This is a socket set for 1/4" and 3/8", and also includes a deep socket.6.35 mm square screwdriver bit: +1, +2, +2, +3, -4, -6, H1.5, H2.0, H3.0, H4.0, H5.0, H6.0, 6.35 mm square socket: 8, 9, 10, 11, 12, 13 mm, 9.5 mm square socket: 14, 15, 17 mm, 6.35 mm square deep socket: 8, 10, 12, 13 mm, 6.35 mm square extension bar, 6.35 mm square bit adapter, 9.5 mm square 6.35 mm conversion adapter, 6.35 mm square sliding bar, 6.35 mm square spinner handle, 9.5 mm square ratchet handle

Loading...

  1. 1

Basic information

Tool set and tool box only Tool Set Tool set type Part Case Size (Frontage x Depth x Height)(mm) 190X270X50
Set Content(Point) 31 Case color Black Mass(g) 1230
Cord 823103 JAN Code 4954458295296

This page is Socket Wrench Set (31 Pieces), part number TSS-231.
You can find the detail information about specifications and dimensions on part number TSS-231.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support