Reduces friction against base metal thanks to cutout machining. Features fluorine coating & an angled laser slit. "Gold Package" bursting with elegance.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
MAT-EGP-147 |
MAT-EGP-165 |
MAT-EGP-190 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Shipping Days? | Outer Diameter (mm) | Blade thickness (mm) | JAN Code |
---|---|---|---|---|---|---|---|
37.39 € | 1 | 41 Days | 147 | 1.4 | 4534587 040006 | ||
37.39 € | 1 | 41 Days | 165 | 1.5 | 4534587 040013 | ||
37.39 € | 1 | 41 Days | 190 | 1.5 | 4534587 040020 |
Loading...
work material | Wood | Number of flutes(P) | 52 | Center bore diameter(mm) | 20 |
---|---|---|---|---|---|
Adaptable cutting material | Wood, Laminated Wood, Plywood, Film-Faced Plywood, MDF Material, OSB Material, Flooring, Insulating Board, Particle Board, Color Plywood, Fiber Board, Calcium Silicate Board, Lath Board, Lath Cut, Styrofoam | Compatible Model | Round | Fluorine | Black |
Slit | 4P |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.