Suhada Bijin chip saw for ultra precise cutting. Special "4-flute" machining that provides clean finish on cut surfaces.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
MAT-SB-165 |
MAT-SB-190 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Outer Diameter (mm) | JAN Code |
---|---|---|---|---|---|
30.98 € | Available | 7 Days | 165 | 4534587 031653 | |
30.98 € | Available | 7 Days | 190 | 4534587 031905 |
Loading...
work material | Wood | Blade thickness(mm) | 1.6 | Number of flutes(P) | 50 |
---|---|---|---|---|---|
Center bore diameter(mm) | 20 | Adaptable cutting material | Wood, Laminated Wood, Plywood, Film-Faced Plywood, MDF Material, OSB Material, Flooring | Compatible Model | Round |
Fluorine | NA | Slit | NA |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.