Compact Ratchet Handle (Part Numbers)

Compact Ratchet Handle
  • Promotional pricing ends 31/12/2024
  • Volume Discount
Has a compact head.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SRH3CH

Part Number
SRH3CH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.82 €

8.00 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Handle Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 9.5
Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch) 3/8 Feed angle(Degree) 5 Number of Gears(Threaded) 72
Material 1 Chrome Vanadium Steel Application details Tightening/loosening of bolts/nuts, etc. Function 1 Uses fine movement. To deal with small spaces.
Function 2 Ultra-small head designed to be a small one-size, enabling operations in constrained spaces where the conventional product cannot be used. Function 3 72 helical gears with excellent durability are used. Notes 1 Do not use by adding a pipe, etc. Insert the square drive all the way to the base.
Notes 2 Do not hit with a hammer, etc. for added impact. Notes 3 Do not use it for anything other than the intended purpose and applications.

This page is Compact Ratchet Handle, part number SRH3CH.
You can find the detail information about specifications and dimensions on part number SRH3CH.

Tech Support