We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Single Action Socket Holder

Single Action Socket Holder
  • Volume Discount

Single action socket holder that is ideal for socket management and storage.
[Features]
· One-touch operation easily removes the socket.
[Applications]
· Socket organization and storage.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SSH210N
SSH410N
Part NumberStandard Unit PriceVolume DiscountShipping Days?Insertion Angle (Shaft measurement when electric drill is involved) (mm) Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch) Overall length (L dimension)
(mm)
Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Product Weight
(g)
Clip Color Material 1 Material 2 Material 3 Application details Function 1 Function 2 Notes 1

5.15 €

Available 4 Days 6.351/4210302102570YellowClip: PolyacetalRail: IronRail: IronSocket organization and storage.One-touch operation easily removes the socket.Socket can be securely installed.When moving, etc., check that the mounting is firmly obtained. Do not use for any application other than the original objective or application.

5.98 €

Available 4 Days 12.71/22903529030110BlueClip: PolyacetalRail: IronRail: IronSocket organization and storage.One-touch operation easily removes the socket.Socket can be securely installed.When moving, etc., check that the mounting is firmly obtained. Do not use for any application other than the original objective or application.

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Others Application For handwork/impact Number of Clips(piece) 10

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support