• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Stainless Steel Curve Tipped Radio Pliers

Stainless Steel Curve Tipped Radio Pliers
  • Volume Discount

Product Details:

Manufacturer part number: EMH-5

Brand: E VALUE

Price: 16.73

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EMH-5

Part Number
EMH-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.73 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 155
Steel Wire Cutting Performance(φ/mm) 0.8 (Soft Iron Wire) Copper Wire Cutting Performance(φ/mm) 1.2 Main body: option Main Body
Application For hobbies, fishing and other narrow space activities Function 1 With a jagged blade that can grab small bolts Function 2 With a round blade which grabs round objects easily
Function 3 With the included spring, they can easily be operated continuously. Function 4 Curved, tapering tip convenient for narrow spaces. Material 1 Stainless steel (SUS420J2)
Notes 1 Use pliers, powerful nippers, etc. to cut thick or hard lines. Use only for the intended purpose. Notes 2 Do not use exceeding capacity. The grip attached to the handle is not insulated. Do not use on live wires. Notes 3 As the object being cut may scatter while cutting, please wear safety glasses and safety clothes.
Product Width(mm) 62 Product Depth(mm) 12 Product Weight(g) 100

This page is Stainless Steel Curve Tipped Radio Pliers, part number EMH-5.
You can find the detail information about specifications and dimensions on part number EMH-5.

Tech Support