• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Palm Shoe Brush

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

13026

Part Number
13026
Part NumberStandard Unit PriceVolume DiscountShipping Days?Material Amount Of Content

4.24 €

3 Days Palm (Grip/PP)1 pc.

Loading...

  1. 1

Basic information

Product Type Scrubber Vertical(mm) 205 Thickness(mm) 35
Horizontal(mm) 65 Color Yellow JAN Code 49444827
Amount Of Content 1 pc.

This page is Palm Shoe Brush, part number 13026.
You can find the detail information about specifications and dimensions on part number 13026.

Additional Products in this Category

Tech Support