• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Health Body Scrubbing Brush No. 20

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

13030

Part Number
13030
Part NumberStandard Unit PriceVolume DiscountShipping Days?Material Mass
(g)
Amount Of Content

7.51 €

Available 9 Days Palm (Lace/Nylon)751 pc.

Loading...

  1. 1

Basic information

Product Type Scrubber Vertical(mm) 130 Thickness(mm) 55
Horizontal(mm) 90 Color Yellow JAN Code 4979404311851
Amount Of Content 1 pc.

This page is Health Body Scrubbing Brush No. 20, part number 13030.
You can find the detail information about specifications and dimensions on part number 13030.

Additional Products in this Category

Tech Support