• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Super Rub

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

14516

Part Number
14516
Part NumberStandard Unit PriceVolume DiscountShipping Days?Features Amount Of Content

6.18 €

4 Days Good draining and excellent durability1 pc.

Loading...

  1. 1

Basic information

Product Type Sponge Vertical(mm) 125 Thickness(mm) 30
Horizontal(mm) 85 Color Pink Size(mm) 125×85×30
JAN Code 4979404312704 Amount Of Content 1 pc.

This page is Super Rub, part number 14516.
You can find the detail information about specifications and dimensions on part number 14516.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support