• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Jumbo Sponge

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

15030

Part Number
15030
Part NumberStandard Unit PriceVolume DiscountShipping Days?Features Amount Of Content

6.24 €

3 Days Large Sponge with Various Applications1 pc.

Loading...

  1. 1

Basic information

Product Type Sponge Vertical(mm) 200 Thickness(mm) 70
Horizontal(mm) 110 Color Yellow Size(mm) 200×110×70
JAN Code 4979404312124 Amount Of Content 1 pc.

This page is Jumbo Sponge, part number 15030.
You can find the detail information about specifications and dimensions on part number 15030.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support