• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Scrubber with Slim Handle

Scrubber with Slim Handle

[Features]
· Strongly resilient brush to remove dirt and grime.
· Curved tip makes it easy to wash the sides and underside of toilet bowls.
· Natural plant fiber readily retains cleaning fluids, making it easy to remove dirt and grime.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

17538

Part Number
17538
Part NumberStandard Unit PriceVolume DiscountShipping Days?Material Features Amount Of Content

4.89 €

3 Days Palm (Grip/PP)Remove dirt with a firm brush. The end curve makes it easy to clean toilet bowl rims and backs. 1000-Grade natural plant products are used for a cleaning liquid that incorporates well to easily remove grime.1 pc.

Loading...

  1. 1

Basic information

Product Type Scrubber Color Yellow Overall Length(mm) 420
JAN Code 4979404321829 Amount Of Content 1 pc.

This page is Scrubber with Slim Handle, part number 17538.
You can find the detail information about specifications and dimensions on part number 17538.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support