• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Color Brush L

Color Brush L

Long handle for cleaning difficult to reach areas such as gaps between machines

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

50613

Part Number
50613
Part NumberStandard Unit PriceVolume DiscountShipping Days?Color JAN Code Material Hair length Mass
(g)
Features Amount Of Content

21.54 €

8 Days Yellow4979404609033Bristles: Polyester, Handle: Polyethylene45190Long Handle Makes It Ideal for Cleaning Difficult-To-Reach Places Such as Between Machines1 pc.

Loading...

  1. 1

Basic information

Product Type Hand brush Overall Length(mm) 380 Width(mm) 80
Amount Of Content 1 pc.

This page is Color Brush L, part number 50613.
You can find the detail information about specifications and dimensions on part number 50613.

Variation of this product

Part Number
50610
50611
50612
50614
Part NumberStandard Unit PriceVolume DiscountShipping Days?Color JAN Code Material Hair length Mass
(g)
Features Amount Of Content

21.61 €

8 Days Green4979404609002Bristles: Polyester, Handle: Polyethylene45190Long Handle Makes It Ideal for Cleaning Difficult-To-Reach Places Such as Between Machines-

21.61 €

8 Days Blue4979404609019Bristles: Polyester, Handle: Polyethylene45190Long Handle Makes It Ideal for Cleaning Difficult-To-Reach Places Such as Between Machines-

21.74 €

8 Days Red4979404609026Bristles: Polyester, Handle: Polyethylene45190Long Handle Makes It Ideal for Cleaning Difficult-To-Reach Places Such as Between Machines-

21.13 €

8 Days White4979404609040Bristles: Polyester, Handle: Polyethylene45190Long Handle Makes It Ideal for Cleaning Difficult-To-Reach Places Such as Between Machines-

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support