• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Color Brush S

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

50623

Part Number
50623
Part NumberStandard Unit PriceVolume DiscountShipping Days?Color JAN Code Material Hair length Mass
(g)
Features Amount Of Content

16.42 €

8 Days Yellow4979404609088Bristles: Polyester, Handle: Polyethylene35125Short handle for cleaning work around sink and intricate spots1 pc.

Loading...

  1. 1

Basic information

Product Type Hand brush Overall Length(mm) 280 Width(mm) 75
Amount Of Content 1 pc.

This page is Color Brush S, part number 50623.
You can find the detail information about specifications and dimensions on part number 50623.

Variation of this product

Part Number
50620
50621
50622
50624
Part NumberStandard Unit PriceVolume DiscountShipping Days?Color JAN Code Material Hair length Mass
(g)
Features Amount Of Content

15.26 €

8 Days Green4979404609057Bristles: Polyester, Handle: Polyethylene35125Short handle for cleaning work around sink and intricate spots-

15.60 €

8 Days Blue4979404609064Bristles: Polyester, Handle: Polyethylene35125Short handle for cleaning work around sink and intricate spots-

16.42 €

8 Days Red4979404609071Bristles: Polyester, Handle: Polyethylene35125Short handle for cleaning work around sink and intricate spots-

16.42 €

8 Days White4979404609095Bristles: Polyester, Handle: Polyethylene35125Short handle for cleaning work around sink and intricate spots-

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support