• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Colored Brush Hand

Colored Brush Hand

Easy to hold handle for powerful cleaning, shaped to make cleaning corners easy. For cleaning cutting boards and kitchen counters, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

50633

Part Number
50633
Part NumberStandard Unit PriceVolume DiscountShipping Days?Color JAN Code Material Hair length Mass
(g)
Features Amount Of Content

21.54 €

9 Days Yellow4979404609132Bristles: Polyester, Handle: Polyethylene25140Can Use to Vigorously Clean with Its Easy to Hold Handle, Easy to Clean Corners, Cleaning Shaped Cutting Boards, Counters, Etc.1 pc.

Loading...

  1. 1

Basic information

Product Type Hand brush Overall Length(mm) 160 Width(mm) 65
Amount Of Content 1 pc.

This page is Colored Brush Hand, part number 50633.
You can find the detail information about specifications and dimensions on part number 50633.

Variation of this product

Part Number
50630
50631
50632
50634
Part NumberStandard Unit PriceVolume DiscountShipping Days?Color JAN Code Material Hair length Mass
(g)
Features Amount Of Content

21.98 €

9 Days Green4979404609101Bristles: Polyester, Handle: Polyethylene25140Can Use to Vigorously Clean with Its Easy to Hold Handle, Easy to Clean Corners, Cleaning Shaped Cutting Boards, Counters, Etc.-

21.98 €

9 Days Blue4979404609118Bristles: Polyester, Handle: Polyethylene25140Can Use to Vigorously Clean with Its Easy to Hold Handle, Easy to Clean Corners, Cleaning Shaped Cutting Boards, Counters, Etc.-

21.54 €

9 Days Red4979404609125Bristles: Polyester, Handle: Polyethylene25140Can Use to Vigorously Clean with Its Easy to Hold Handle, Easy to Clean Corners, Cleaning Shaped Cutting Boards, Counters, Etc.-

21.54 €

9 Days White4979404609149Bristles: Polyester, Handle: Polyethylene25140Can Use to Vigorously Clean with Its Easy to Hold Handle, Easy to Clean Corners, Cleaning Shaped Cutting Boards, Counters, Etc.-

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support