• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Bath Monk

Bath Monk
  • Volume Discount

[Features]
· The handle is detachable for a handy cleaning size.
· Absorbs oils well, so cleanly removes dirt such as grease and scales from bathtubs.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

18010

Part Number
18010
Part NumberStandard Unit PriceVolume DiscountShipping Days?Material Features Amount Of Content

14.64 €

Available 9 Days Head Section: PP, Grip: PP, Handle: Steel PipeThe handle can be removed for cleaning as a handy size.1 pc.

Loading...

  1. 1

Basic information

Product Type Hand brush Color Yellow Overall Length(mm) 770
JAN Code 4979404324400 Amount Of Content 1 pc.

This page is Bath Monk, part number 18010.
You can find the detail information about specifications and dimensions on part number 18010.

Additional Products in this Category

Tech Support