• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Pipe Cleaning Brush

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

46530

Part Number
46530
Part NumberStandard Unit PriceVolume DiscountShipping Days?Grip Material Bristle material Amount Of Content

15.78 €

3 Days WoodPVC1 pc.

Loading...

  1. 1

Basic information

Product Type Hand brush Color Yellow Overall Length(mm) 560
Diameter(mm) 50 JAN Code 4979404320808 Amount Of Content 1 pc.

This page is Pipe Cleaning Brush, part number 46530.
You can find the detail information about specifications and dimensions on part number 46530.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support