• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Shower Clean

Shower Clean

[Features]
· Water is supplied via a narrow hose, making this product easy to handle while limiting the amount of water used to reduce waste.
· The brush features split tip bristles which will not damage car bodies or outer walls.
· The brush can be attached either horizontally or vertically for different cleaning locations.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44810

Part Number
44810
Part NumberStandard Unit PriceVolume DiscountShipping Days?Material Features 1 Features 2 Amount Of Content

40.42 €

9 Days Brush: PP, Handle: PVC Steel Tube, Hose: PVCThe brush uses soft, end-split bristles for use on cars, and outer wall material without causing scratches.The brush can be taken off and put back on horizontally or vertically depending on the cleaning location.1 pc.

Loading...

  1. 1

Basic information

Product Type 1 Deck Brush Width(mm) 240 Length(mm) 1450
Product Type 2 Main Body Overall Length(cm) 145 Brush Width 24cm
JAN Code 4979404321355 Amount Of Content 1 pc.

This page is Shower Clean, part number 44810.
You can find the detail information about specifications and dimensions on part number 44810.

Additional Products in this Category

Tech Support