FRAPS - (for Laminate)

FRAPS - (for Laminate)

Product Details:

Manufacturer part number: FR-16554

Brand: HOUSE BM

Price: 35.04

Delivery time: 8 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FR-16554

Part Number
FR-16554
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

35.04 €

1 8 Days

Loading...

  1. 1

Basic information

Outer Diameter(mm) 165 Blade thickness(mm) 1.6 Number of flutes(P) 54
Details Type In Box Specifications Internal Diameter(mm) 20 JAN Code 4986362460859
Application 6 Type/7 Type for Circular Saw blade type Cutting edge type both side polished finishing Motor for use 6 Type Circular Saw / 7 Type Circular Saw

Tech Support