[Features]
· For cutting hard ceramic sidings, kitchen panels, slate, extrusion molded cement boards, tiles, roof tiles, marble, etc.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DHL-80
Part Number |
---|
DHL-80 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Application | Motor for use | work material |
---|---|---|---|---|---|---|
56.62 € | Available | 8 Days | For cutting hard ceramic sidings, kitchen panels, slate, extrusion molded cement boards, tiles, roof tiles, marble, etc. | Dust-proof cutter, Dust collection circular saw | Wooden construction materials / Ceramic construction materials / Metal construction materials /Plastic construction materials |
Loading...
work material | Building Material | Outer Diameter(mm) | 80 | Blade thickness(mm) | 1.4 |
---|---|---|---|---|---|
Internal Diameter(mm) | 20 | JAN Code | 4986362520119 |
This page is High-Leg Diamond 5000 (Motorized Diamond Cutter), part number DHL-80.
You can find the detail information about specifications and dimensions on part number DHL-80.
HOUSE BM
Standard Price : 47.57 €
Shipping Days: 5 Days
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.