Z Axis Cross Bit (for Lightweight Hammer Drill)

Z Axis Cross Bit (for Lightweight Hammer Drill)

Because the cross shape (4 blade) blade tip makes it is possible to drill an almost perfectly round hole, anchor insertion work can be performed smoothly. Hole drilling work can also be performed easily on deck plates + concrete.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
XZ-8.5
XZ-10.5
XZ-12.0
XZ-12.5
XZ-14.3
XZ-14.5
XZ-16.5
XZ-18.0
XZSL-12.0
XZSL-12.5
Part NumberStandard Unit PriceVolume DiscountShipping Days?Details Type Size
(mm)
Overall Length
(mm)
Effective Length
(mm)
Package Dimensions JAN Code Application Motor for use Chuck Size
(mm)
Application details/ concrete Application details/ blocks Application details/ brick Application details/ mortar Application details/ slate Application details/ALC Application details/ Japanese wall Application details/ ceramic siding Application details/ metal siding Application details/ gypsum board Application details/ stone Application details/ marble Application details/ roof tile Application details/ extrusion molding cement plates Application details/ porcelain tile Application details/ ceramic tile Application details/ plastic Application details/ vinyl chloride material Application details/ deck plate

23.33 €

Quote XZ Type (Regular Size)8.5160100W36XH2104986362090001For drilling holes in deck plates + concrete, concrete, blocks, bricks, mortar, etc.SDS Lightweight Hammer DrillSDS ChuckoptimaloptimaloptimaloptimalGoodGoodGoodPossiblePossiblePossibleoptimalGoodGoodGoodPossiblePossibleNot suitableNot suitableoptimal

24.49 €

Quote XZ Type (Regular Size)10.5160100W36XH2104986362090018For drilling holes in deck plates + concrete, concrete, blocks, bricks, mortar, etc.SDS Lightweight Hammer DrillSDS ChuckoptimaloptimaloptimaloptimalGoodGoodGoodPossiblePossiblePossibleoptimalGoodGoodGoodPossiblePossibleNot suitableNot suitableoptimal

25.91 €

Quote XZ Type (Regular Size)12.0160100W36XH2104986362090025For drilling holes in deck plates + concrete, concrete, blocks, bricks, mortar, etc.SDS Lightweight Hammer DrillSDS ChuckoptimaloptimaloptimaloptimalGoodGoodGoodPossiblePossiblePossibleoptimalGoodGoodGoodPossiblePossibleNot suitableNot suitableoptimal

25.91 €

Quote XZ Type (Regular Size)12.5160100W36XH2104986362090032For drilling holes in deck plates + concrete, concrete, blocks, bricks, mortar, etc.SDS Lightweight Hammer DrillSDS ChuckoptimaloptimaloptimaloptimalGoodGoodGoodPossiblePossiblePossibleoptimalGoodGoodGoodPossiblePossibleNot suitableNot suitableoptimal

28.80 €

Quote XZ Type (Regular Size)14.3160100W36XH2104986362090049For drilling holes in deck plates + concrete, concrete, blocks, bricks, mortar, etc.SDS Lightweight Hammer DrillSDS ChuckoptimaloptimaloptimaloptimalGoodGoodGoodPossiblePossiblePossibleoptimalGoodGoodGoodPossiblePossibleNot suitableNot suitableoptimal

28.80 €

Quote XZ Type (Regular Size)14.5160100W36XH2104986362090056For drilling holes in deck plates + concrete, concrete, blocks, bricks, mortar, etc.SDS Lightweight Hammer DrillSDS ChuckoptimaloptimaloptimaloptimalGoodGoodGoodPossiblePossiblePossibleoptimalGoodGoodGoodPossiblePossibleNot suitableNot suitableoptimal

37.37 €

Quote XZ Type (Regular Size)16.5160100W36XH2104986362090063For drilling holes in deck plates + concrete, concrete, blocks, bricks, mortar, etc.SDS Lightweight Hammer DrillSDS ChuckoptimaloptimaloptimaloptimalGoodGoodGoodPossiblePossiblePossibleoptimalGoodGoodGoodPossiblePossibleNot suitableNot suitableoptimal

38.78 €

Quote XZ Type (Regular Size)18.0160100W36XH2104986362090070For drilling holes in deck plates + concrete, concrete, blocks, bricks, mortar, etc.SDS Lightweight Hammer DrillSDS ChuckoptimaloptimaloptimaloptimalGoodGoodGoodPossiblePossiblePossibleoptimalGoodGoodGoodPossiblePossibleNot suitableNot suitableoptimal

106.05 €

Quote XZSL Type (Super Long Size)12.01000250-4986362090209For drilling holes in deck plates + concrete, concrete, blocks, bricks, mortar, etc.SDS Lightweight Hammer DrillSDS ChuckoptimaloptimaloptimaloptimalGoodGoodGoodPossiblePossiblePossibleoptimalGoodGoodGoodPossiblePossibleNot suitableNot suitableoptimal

106.05 €

Quote XZSL Type (Super Long Size)12.51000250-4986362090216For drilling holes in deck plates + concrete, concrete, blocks, bricks, mortar, etc.SDS Lightweight Hammer DrillSDS ChuckoptimaloptimaloptimaloptimalGoodGoodGoodPossiblePossiblePossibleoptimalGoodGoodGoodPossiblePossibleNot suitableNot suitableoptimal

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support