• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Tool Stand

Tool Stand

[Features]
· Coolant box: 1 x PT-80C.
· Anchor bolts: 4 pieces included (core driven male screw type M10 x 60 L).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CK-28
CK-28G
Part NumberStandard Unit PriceVolume DiscountShipping Days?Collar Mass
(kg)
Accessory Quantity

247.99 €

14 Days Ivory16Cooling water box (PT80C) 1 pc, anchor bolt x 4 (driven type core male screw type M10×60 ℓ)1 unit

247.99 €

14 Days Sakae green16Cooling water box (PT80C) 1 pc, anchor bolt x 4 (driven type core male screw type M10×60 ℓ)1 unit

Loading...

  1. 1

Basic information

Product Type Work bench attachment Uniform Load(kg) 30 Assembly / Completion Finished product
Main body: option Option Width dimension(mm) 300 Depth(mm) 260
Height Dimension(mm) 700 Quantity 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support