BR belt【5 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Part Number
BRB10F
BRB10M
BRB12F
BRB12M
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Width
(mm)
Particle Size
(#)
Features Application

58.52 €

5 Pieces Per Package

7 Days 10F(400~600)Secondary burrs are prevented due to due to the flexible rubber grinding stone cushioning. Work without damaging the work material. Excellent durability with extremely low clogging. Absorbs impact during work for a soft work feel.Polishing belt for belt sander. For fine deburring after milling and panel repair process, cutting surface finishing, etc. Can be used for various materials such as stainless steel, aluminum, non-ferrous metal, etc.

58.52 €

5 Pieces Per Package

7 Days 10M(240~320)Cushioning effects of elastic rubber grinding stone prevent occurrence of third burr. Possible to carry out tasks without damaging ground material. Achieves excellent endurance with significantly less clogging. Feel during use is very soft since shocks are absorbed during grinding tasks.Polishing belt for belt sander. For fine deburring after milling and panel repair process, cutting surface finishing, etc. Can be used for various materials such as stainless steel, aluminum, non-ferrous metal, etc.

68.74 €

5 Pieces Per Package

7 Days 12F(400~600)Cushioning effects of elastic rubber grinding stone prevent occurrence of fourth burr. Possible to carry out tasks without damaging ground material. Achieves excellent endurance with significantly less clogging. Feel during use is very soft since shocks are absorbed during grinding tasks.Polishing belt for belt sander. For fine deburring after milling and panel repair process, cutting surface finishing, etc. Can be used for various materials such as stainless steel, aluminum, non-ferrous metal, etc.

68.74 €

5 Pieces Per Package

7 Days 12M(240~320)Cushioning effects of elastic rubber grinding stone prevent occurrence of fifth burr. Possible to carry out tasks without damaging ground material. Achieves excellent endurance with significantly less clogging. Feel during use is very soft since shocks are absorbed during grinding tasks.Polishing belt for belt sander. For fine deburring after milling and panel repair process, cutting surface finishing, etc. Can be used for various materials such as stainless steel, aluminum, non-ferrous metal, etc.

Loading...

  1. 1

Basic information

Tool Used Desktop Device (Resinder, etc.) Length(mm) 330 Number Contained In A Packet(piece) 5

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support