Cryston Special Edition 6-Piece Set【6 Pieces Per Package】

Cryston Special Edition 6-Piece Set
  • Volume Discount

Ceramic fiber grindstone of the highest quality for which only the most select materials are used. This is a special pack for trial use by customers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
JR6S-0102100
JR6S-0104100
JR6S-0106100
JR6S-0110100
JR6S-0113100
JR6S-0300100
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Thickness
(mm)
Width
(mm)
Diameter
(mm)

44.03 €

6 Pieces Per Package

3 Days 12-

72.21 €

6 Pieces Per Package

Available 3 Days 14-

106.34 €

6 Pieces Per Package

Available 3 Days 16-

107.90 €

6 Pieces Per Package

3 Days 110-

134.12 €

6 Pieces Per Package

4 Days 113-

107.90 €

6 Pieces Per Package

4 Days --3

Loading...

  1. 1

Basic information

Product Type Ceramic Fiber Grindstone Particle Size(#) 150 ,200 ,400 ,600 ,800 ,1000 Length(mm) 100
Color Green, Pink, Purple, Orange, Blue, White

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support