• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

EV Sponge for Tiles DX 250X165X70

EV Sponge for Tiles DX 250X165X70

Long-lasting, with improved elasticity and good water retention.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

250X165X70-DX

Part Number
250X165X70-DX
Part NumberStandard Unit PriceVolume DiscountShipping Days?Application Function Notes Notes 2 Amount Of Content

5.70 €

3 Days Tile washing, tiling work.Can be used for car washing and other things.Try on an inconspicuous area before use.Please wash well, dry and store after use.1 pc.

Loading...

  1. 1

Basic information

Product Type Sponge Vertical(mm) 250 Thickness(mm) 70
Horizontal(mm) 165 Color Yellow Weight(g) 60
JAN Code 4977292169905 Amount Of Content 1 pc.

This page is EV Sponge for Tiles DX 250X165X70, part number 250X165X70-DX.
You can find the detail information about specifications and dimensions on part number 250X165X70-DX.

Additional Products in this Category

Tech Support