• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Small Cabinet Wagon

Small Cabinet Wagon

Further improved functionality as a movable type of the Sakae small cabinet useful for storing small parts or tools.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SLR-56N
SLR-80N
Part NumberStandard Unit PriceVolume DiscountShipping Days?Number of Steps
(Level)
Numbers of drawers Uniform Load Resistance (Drawer)
(kg)
Delivery Status (Finished Product / Assembly Type) Mass
(kg)
Amount Of Content

731.21 €

14 Days 2620 (Per level)Assembly type361 unit

982.16 €

14 Days 11020 (Per level)Assembly type531 unit

Loading...

  1. 1

Basic information

Frontage(mm) 395 Depth(mm) 400 Height(mm) 1100
Color Details Sakae green Drawer (with/without) Included Caster 75⌀ Rubber Wheels
Drawer internal dimensions(mm) H60:W310×D328×H52、H120:W310×328×H112 Set Contents (Accessories) Each drawer has 2 partitions, 4 (W99) or 2 (W117) dividers. Amount Of Content 1 unit

Additional Products in this Category

Tech Support