• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Tooling Wagon (New Pearl Wagon with Drawer Type)

Tooling Wagon (New Pearl Wagon with Drawer Type)

[Features]
· Forward motion stabilizer brackets provided as standard equipment.
· Top shelf and middle shelves can be replaced.
· Middle shelf can be adjusted with 50 mm pitch.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TLW-23MA
TLW-23MC
TLW-23ME
TLW-33MA
TLW-33MC
Part NumberStandard Unit PriceVolume DiscountShipping Days?Frontage
(mm)
Depth
(mm)
Drawer internal dimensions
(mm)
Number of Holders Stored Delivery Status (Finished Product / Assembly Type) Mass
(kg)
Amount Of Content

600.97 €

14 Days 600400W478×D317×H148UT-50 12 PiecesAssembly type301 unit

600.97 €

14 Days 600400W478×D317×H148UT-40 17 PiecesAssembly type301 unit

600.97 €

14 Days 600400W478×D317×H148UT-30 23 PiecesAssembly type301 unit

773.83 €

14 Days 750500W628×D317×H148UT-50 18 PiecesAssembly type411 unit

773.83 €

14 Days 750500W628×D317×H148UT-40 24 PiecesAssembly type411 unit

Loading...

  1. 1

Basic information

Height(mm) 880 Number of Steps(Level) 3 Color Details Green
Caster 100⌀ Rubber Wheels (2 pcs with stopper) Set Contents (Accessories) 2 forward motion stabilizer brackets provided Uniform Load Resistance(kg) 200
Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support