Tray Wagon

Tray Wagon

Allows parts and accessories to be taken out with the whole tray, and also convenient for storage and movement.

[Features]
· Can be pulled out from either the front or the back side.
· Very convenient as the tray can be pulled out from either the front or the back side.
· Swing stopper: As the stopper is attached even during movement, the trays do not spill or fall.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TW-5C

Part Number
TW-5C
Part NumberStandard Unit PriceVolume DiscountShipping Days?Patent Registration Shelf Board Inner Dimension
(mm)
Delivery Status (Finished Product / Assembly Type) Mass
(kg)
Amount Of Content

335.05 €

49 Days No. 3482428Deep vat: W490×D318×H90Finished product211 unit

Loading...

  1. 1

Basic information

Frontage(mm) 407 Depth(mm) 598 Height(mm) 890
Color Details Green/Ivory Caster 50φ Rubber Wheels Set Contents (Accessories) Deep tray = ST-1B: 5 levels
Uniform Load Resistance(kg) 100 Amount Of Content 1 unit

This page is Tray Wagon, part number TW-5C.
You can find the detail information about specifications and dimensions on part number TW-5C.

Additional Products in this Category

Tech Support