New Pearl Wagon

New Pearl Wagon

Industry-leading strength and cost performance. Functional and high quality pipe-type wagon made by Sakae.
[Features]
· Wagon shelves adopt special taper processing (registered utility model) that allows a single unit to be used as either a dish type or a flat type.
· Uses Sakae's new proprietary function: a forward motion stabilizer.
· Wagon shelving structure incorporates additional rolled edge. We recommend a uniform withstand load display safety ratio of 20%.
· Uses a 1.6 mm thick pipe which does not compromise on strength, for excellent durability.
· An abundance of optional parts are available for the Sakae New Pearl Wagon.
[Applications]
· A tool wagon used to organize, store, or transfer parts, bills, or small items in factories, warehouses, etc.
· It is user-friendly as an auxiliary table to be placed next to a bench.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PGR-303I
PSR-1203M
PSR-1203MI
PSR-1204M
PSR-1204MI
PSR-12154
PSR-12154I
PSR-12155
PSR-12155I
PSR-2023M
PSR-2024M
PSR-2054M
PSR-2055M
PSR-600M
Part NumberStandard Unit PriceVolume DiscountShipping Days?Frontage
(mm)
Depth
(mm)
Height
(mm)
Number of Steps
(Level)
Color Details Caster Post
(mm)
Uniform Load Resistance
(kg)
Utility Model Registration Middle shelf Note Delivery Status (Finished Product / Assembly Type) Shelf Panel Thickness
(mm)
Mass
(kg)
Amount Of Content

355.61 €

14 Days 9006008803Ivory75⌀ Rubber Wheelsø25.4 Steel150No. 2022234Stages can be adjusted with 50 mm pitchDouble-taperedAssembly type1281 unit

741.86 €

14 Days 120060012003Sakae green125ø Rubber Wheelsø31.8 Steel400No. 2022234Stages can be adjusted with 50 mm pitchDouble-taperedAssembly type1.6561 unit

741.86 €

14 Days 120060012003Ivory125ø Rubber Wheelsø31.8 Steel400No. 2022234Stages can be adjusted with 50 mm pitchDouble-taperedAssembly type1.6561 unit

898.39 €

14 Days 120060012004Sakae green125ø Rubber Wheelsø31.8 Steel400No. 2022234Stages can be adjusted with 50 mm pitchDouble-taperedAssembly type1.6701 unit

898.39 €

14 Days 120060012004Ivory125ø Rubber Wheelsø31.8 Steel400No. 2022234Stages can be adjusted with 50 mm pitchDouble-taperedAssembly type1.6701 unit

930.64 €

14 Days 120060015004Sakae green125ø Rubber Wheelsø31.8 Steel400No. 2022234Stages can be adjusted with 50 mm pitchDouble-taperedAssembly type1.6731 unit

930.64 €

14 Days 120060015004Ivory125ø Rubber Wheelsø31.8 Steel400No. 2022234Stages can be adjusted with 50 mm pitchDouble-taperedAssembly type1.6731 unit

1,096.41 €

14 Days 120060015005Sakae green125ø Rubber Wheelsø31.8 Steel400No. 2022234Stages can be adjusted with 50 mm pitchDouble-taperedAssembly type1.6881 unit

1,096.41 €

14 Days 120060015005Ivory125ø Rubber Wheelsø31.8 Steel400No. 2022234Stages can be adjusted with 50 mm pitchDouble-taperedAssembly type1.6881 unit

703.73 €

14 Days 100065012003Sakae green125ø Rubber Wheelsø31.8 Steel400No. 2022234Stages can be adjusted with 50 mm pitchDouble-taperedAssembly type1.6521 unit

855.63 €

14 Days 100065012004Sakae green125ø Rubber Wheelsø31.8 Steel400No. 2022234Stages can be adjusted with 50 mm pitchDouble-taperedAssembly type1.6651 unit

897.89 €

7 Days 100065015004Sakae green125ø Rubber Wheelsø31.8 Steel400No. 2022234Stages can be adjusted with 50 mm pitchDouble-taperedAssembly type1.6681 unit

1,054.03 €

7 Days 100065015005Sakae green125ø Rubber Wheelsø31.8 Steel400No. 2022234Stages can be adjusted with 50 mm pitchDouble-taperedAssembly type1.6821 unit

684.97 €

14 Days 10006508803Sakae green125ø Rubber Wheelsø31.8 Steel400No. 2022234Stages can be adjusted with 50 mm pitchDouble-taperedAssembly type1.6511 unit

Loading...

  1. 1

Basic information

Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support