• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

New Pearl Wagon (Light Type)

New Pearl Wagon (Light Type)

The New Pearl Wagon has evolved even further. Functional and high quality light pipe-type wagon made by Sakae.
[Features]
· Wagon shelves adopt special taper processing (registered utility model) that allows a single unit to be used as either a dish type or a flat type.
· Uses Sakae's new proprietary function, a forward motion stabilizer, to enable easy forward motion.
· Uses a 1.6 mm thick pipe which does not compromise on strength, for excellent durability.
· Wagon shelving structure incorporates additional rolled edge. The strength of the shelf itself has been increased and the quality of the product has been further upgraded. We recommend a uniform withstand load display safety ratio of 20%.
· An abundance of optional parts are available for the Sakae New Pearl Wagon.
[Applications]
· A tool wagon used to organize, store, or transfer parts, bills, or small items in factories, warehouses, etc.
· It is user-friendly as an auxiliary table to be placed next to a bench.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PKR-202
PKR-202I
PKR-202NU
PKR-202NUI
PKR-203
PKR-203I
PKR-203NU
PKR-203NUI
PMR-102
PMR-102I
PMR-102NU
PMR-102NUI
PMR-103
PMR-103I
PMR-103NU
PMR-103NUI
Part NumberStandard Unit PriceVolume DiscountShipping Days?Frontage
(mm)
Depth
(mm)
Height
(mm)
Number of Steps
(Level)
Color Details Caster Uniform Load Resistance
(kg)
Utility Model Registration Middle shelf Note Delivery Status (Finished Product / Assembly Type) Shelf Panel Thickness
(mm)
Mass
(kg)
Amount Of Content

234.73 €

7 Days 7505006002Sakae green75⌀ Rubber Wheels100No. 2022234-Double-taperedAssembly type1161 unit

234.73 €

7 Days 7505006002Ivory75⌀ Rubber Wheels100No. 2022234-Double-taperedAssembly type1161 unit

254.48 €

7 Days 7505006002Sakae green75⌀ Nylon, Urethane Wheels100No. 2022234-Double-taperedAssembly type1161 unit

254.48 €

7 Days 7505006002Ivory75⌀ Nylon, Urethane Wheels100No. 2022234-Double-taperedAssembly type1161 unit

308.36 €

7 Days 7505008803Sakae green75⌀ Rubber Wheels150No. 2022234Stages can be adjusted with 50 mm pitchDouble-taperedAssembly type1231 unit

308.36 €

7 Days 7505008803Ivory75⌀ Rubber Wheels150No. 2022234Stages can be adjusted with 50 mm pitchDouble-taperedAssembly type1231 unit

330.18 €

7 Days 7505008803Sakae green75⌀ Nylon, Urethane Wheels150No. 2022234Stages can be adjusted with 50 mm pitchDouble-taperedAssembly type1231 unit

330.18 €

7 Days 7505008803Ivory75⌀ Nylon, Urethane Wheels150No. 2022234Stages can be adjusted with 50 mm pitchDouble-taperedAssembly type1231 unit

186.67 €

7 Days 6004006002Sakae green75⌀ Rubber Wheels100No. 2022234-Double-taperedAssembly type0.8121 unit

186.67 €

7 Days 6004006002Ivory75⌀ Rubber Wheels100No. 2022234-Double-taperedAssembly type0.8121 unit

207.08 €

7 Days 6004006002Sakae green75⌀ Nylon, Urethane Wheels100No. 2022234-Double-taperedAssembly type0.8121 unit

207.08 €

7 Days 6004006002Ivory75⌀ Nylon, Urethane Wheels100No. 2022234-Double-taperedAssembly type0.8121 unit

234.19 €

7 Days 6004008803Sakae green75⌀ Rubber Wheels150No. 2022234Stages can be adjusted with 50 mm pitchDouble-taperedAssembly type0.8161 unit

234.19 €

7 Days 6004008803Ivory75⌀ Rubber Wheels150No. 2022234Stages can be adjusted with 50 mm pitchDouble-taperedAssembly type0.8161 unit

254.26 €

7 Days 6004008803Sakae green75⌀ Nylon, Urethane Wheels150No. 2022234Stages can be adjusted with 50 mm pitchDouble-taperedAssembly type0.8161 unit

254.26 €

7 Days 6004008803Ivory75⌀ Nylon, Urethane Wheels150No. 2022234Stages can be adjusted with 50 mm pitchDouble-taperedAssembly type0.8161 unit

Loading...

  1. 1

Basic information

Post(mm) φ 25.4 Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support