• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Optional Punching Panel Frame for New Pearl Wagons

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PK-PK1N
PK-PK1NI
PM-PK1N
PM-PK1NI
Part NumberStandard Unit PriceVolume DiscountShipping Days?Color Details Compatible Model Width dimension
(mm)
Note Amount Of Content

151.72 €

14 Days Sakae greenPKR、PKN74022.5 pitch, 2010 model (cannot be mounted to older type 19.5 pitch hooks). PMR-150MT (I) / PKR-200MT (I) adjustable height types cannot be mounted.1 unit

151.72 €

14 Days IvoryPKR、PKN74022.5 pitch, 2010 model (cannot be mounted to older type 19.5 pitch hooks). PMR-150MT (I) / PKR-200MT (I) adjustable height types cannot be mounted.1 unit

140.55 €

14 Days Sakae greenPMR、PMN59022.5 pitch, 2010 model (cannot be mounted to older type 19.5 pitch hooks). PMR-150MT (I) / PKR-200MT (I) adjustable height types cannot be mounted.1 unit

140.55 €

14 Days IvoryPMR、PMN59022.5 pitch, 2010 model (cannot be mounted to older type 19.5 pitch hooks). PMR-150MT (I) / PKR-200MT (I) adjustable height types cannot be mounted.1 unit

Loading...

  1. 1

Basic information

Other Option Depth(mm) 26 Height Dimension(mm) 429
Amount Of Content 1 unit

Additional Products in this Category

Tech Support