• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Free Wagon Height Adjustable Type

Free Wagon Height Adjustable Type

[Features]
· The height can be freely adjusted between H 700 and 900 mm.
· Shelf boards: all four sides are raised by 10 mm to prevent small articles from falling.
· B-ridge mat: Does not damage tools and parts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TFW-10
TFW-20
Part NumberStandard Unit PriceVolume DiscountShipping Days?Frontage
(mm)
Depth
(mm)
Patent Registration Shelf Board Inner Dimension
(mm)
Delivery Status (Finished Product / Assembly Type) Mass
(kg)
Amount Of Content

232.24 €

14 Days 600400Patent PendingW570×D370×H9Assembly type91 unit

277.90 €

14 Days 750500Patent PendingW720×D470×H9Assembly type131 unit

Loading...

  1. 1

Basic information

Height(mm) 700~900 Number of Steps(Level) 2 Color Details Ivory
Caster 50φ Rubber Wheels Set Contents (Accessories) B Corrugated Mat (Recycled Resin) Uniform Load Resistance(kg) 75
Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support