• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Free Wagon Deep Shelf Specs Height Adjustable Type

Free Wagon Deep Shelf Specs Height Adjustable Type

[Features]
· The height can be freely adjusted between H 700 and 900 mm.
· Shelf boards: all four sides are raised by 10 mm to prevent small articles from falling.
· B-ridge mat: Does not damage tools and parts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TFW-10F

Part Number
TFW-10F
Part NumberStandard Unit PriceVolume DiscountShipping Days?Patent Registration Shelf Board Inner Dimension
(mm)
Delivery Status (Finished Product / Assembly Type) Mass
(kg)
Amount Of Content

270.77 €

14 Days Patent PendingW572×D372×H34Assembly type101 unit

Loading...

  1. 1

Basic information

Frontage(mm) 600 Depth(mm) 400 Height(mm) 700~900
Number of Steps(Level) 2 Color Details Ivory Caster 50φ Rubber Wheels
Set Contents (Accessories) B Corrugated Mat (Recycled Resin) Uniform Load Resistance(kg) 75 Amount Of Content 1 unit

This page is Free Wagon Deep Shelf Specs Height Adjustable Type, part number TFW-10F.
You can find the detail information about specifications and dimensions on part number TFW-10F.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support