• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Fast Feeding Die Master Model SKS Bore Type Milling Cutter, Multi-Blade Type (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SKS-5063R-08-27

Part Number
SKS-5063R-08-27
Part NumberStandard Unit PriceVolume DiscountShipping Days?blade diameter D
(φ)
Number of flutes
(sheet)
Dimensions φDb
(mm)
Dimension φD
(mm)
Dimensions φd1
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension ℓ
(mm)
With/Without Coolant Holes Type Dimensions Lf
(mm)
Supported tips Weight
(kg)

429.71 €

4 Days 63560272012.4722AvailableHole Diameter mm Size50WD○○08…0.7

Loading...

  1. 1

Basic information

Machining Application Plane / Side / Groove / Plunging (Z feed) / Vertical work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron Mounting Method Arbor
Machining Application Details Pocket machining / curved surface processing / plunging

This page is Fast Feeding Die Master Model SKS Bore Type Milling Cutter, Multi-Blade Type, part number SKS-5063R-08-27.
You can find the detail information about specifications and dimensions on part number SKS-5063R-08-27.

Variation of this product

Part Number
SKS-5050R-06-22
SKS-5052R-06-22
SKS-5063R-08
SKS-5063R-08-22
SKS-5066R-08-27
SKS-6080R-08-27
Part NumberStandard Unit PriceVolume DiscountShipping Days?blade diameter D
(φ)
Number of flutes
(sheet)
Dimensions φDb
(mm)
Dimension φD
(mm)
Dimensions φd1
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension ℓ
(mm)
With/Without Coolant Holes Type Dimensions Lf
(mm)
Supported tips Weight
(kg)

414.61 €

4 Days 505472216.510.46.320AvailableHole Diameter mm Size50WD○○06…0.4

414.61 €

4 Days 52547221710.46.320AvailableHole Diameter mm Size50WD○○06…0.6

429.71 €

4 Days 6356022.225178.4520AvailableInternal diameter inch size50WD○○08…0.7

429.71 €

4 Days 63560221710.46.320AvailableHole Diameter mm Size50WD○○08…0.7

429.71 €

4 Days 66561272012.4722AvailableHole Diameter mm Size50WD○○08…0.7

615.74 €

4 Days 80676273712.4722NAHole Diameter mm Size55WD○○08…1.2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support