• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Magic Tack Paper (with Hook-and-loop, 6 Holes)【100 Pieces Per Package】

Magic Tack Paper (with Hook-and-loop, 6 Holes)
  • Volume Discount

Ideal for polishing of woodwork bases and painted surfaces. Clog-proofed for excellent sustainability of polishing performance. Hook-and-loop type.

[Features]
· There are three types of attachment method: Hook-and-loop Type, Adhesive Type, and Non-Adhesive Type.
· All 3 models are papers with outstanding sharpness that have been machined to prevent clogging, enabling them to be freely chosen as required to suit the application.
· Ideal for sanding using the Double-Action Sander or Single-Rotation Sander

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DRAC-DDSM-120-6H
DRAC-DDSM-150-6H
DRAC-DDSM-180-6H
DRAD-DDSM-40-6H
DRAD-DDSM-60-6H
DRAD-DDSM-80-6H
DRAD-DDSM-100-6H
RRAC-DDSM-240-6H
RRAC-DDSM-280-6H
RRAC-DDSM-320-6H
RRAC-DDSM-400-6H
RRAC-DDSM-600-6H
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Particle Size
(#)
Packaging Quantity
(Sheets)
Application Base Materials Pattern image

81.38 €

100 Pieces Per Package

Available 6 Days 120100(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehiclesCW-

81.38 €

100 Pieces Per Package

Available 6 Days 150100(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehiclesCW-

81.38 €

100 Pieces Per Package

Available 6 Days 180100(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehiclesCW-

109.97 €

100 Pieces Per Package

Available 6 Days 40100(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehiclesDW-

97.93 €

100 Pieces Per Package

Available 6 Days 60100(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehiclesDW-

93.42 €

100 Pieces Per Package

Available 6 Days 80100(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehiclesDW-

87.40 €

100 Pieces Per Package

Available 6 Days 100100(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehiclesDW-

81.38 €

100 Pieces Per Package

Available 6 Days 240100(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehiclesCW-

81.38 €

100 Pieces Per Package

Available 6 Days 280100(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehiclesCW-

81.38 €

100 Pieces Per Package

Available 6 Days 320100(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehiclesCW-

81.38 €

100 Pieces Per Package

Available 6 Days 400100(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehiclesCW-

81.38 €

100 Pieces Per Package

Available 6 Days 600100(1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehiclesCW-

Loading...

  1. 1

Basic information

Type Sander paper Work material General steel / Stainless Steel / Alloy Steel / Plastic Outer diameter Dimensions(mm) 125
Inner Diameter Dimension(mm) - Abrasive grain AA Abrasive Grain With/without Hole Available
Connection type Magic With or without pattern coating Available

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support