We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Point Fit (Nozzle)

Point Fit (Nozzle)

[Features]
· The angle of the spray outlet can be adjusted within a ±35° range.
· Maintains its orientation better than resin nozzles even with a high flow rate.
· A metal nozzle that can withstand relatively high hydraulic pressure for circulating the coolant liquid. Even at the maximum inclination angle (35°), the flow rate will not decrease.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NNPT-3/8-70

Part Number
NNPT-3/8-70
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(g)
Features Material

29.09 €

5 Days 73The angle of the spray outlet can be adjusted within a ±35° range. Its position can be maintained better compared to a resin nozzle because of its higher flow rate.Steel

Loading...

  1. 1

Basic information

Product Category Heating and Cooling Equipment Screw Size PT3/8 Bore Diameter(mm) 6
Length(mm) 70 Trusco Code 387-3129

This page is Point Fit (Nozzle), part number NNPT-3/8-70.
You can find the detail information about specifications and dimensions on part number NNPT-3/8-70.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support