• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Quick Steel Wire Cylindrical Brush

Quick Steel Wire Cylindrical Brush
  • Volume Discount

Can be set in 2 seconds without the need for a wrench or any other tools. The shaft does not slip, ensuring that, even with air tools at high rotation speeds, there is no run-out.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BEW-15

Part Number
BEW-15
Part NumberStandard Unit PriceVolume DiscountShipping Days?

3.65 €

Available 7 Days

Loading...

  1. 1

Basic information

Product Type End Brush Wire diameter(mm) 0.3 Material Steel
Shaft length 27 Hair length 30

This page is Quick Steel Wire Cylindrical Brush, part number BEW-15.
You can find the detail information about specifications and dimensions on part number BEW-15.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support