• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Quick Nylon Cylindrical Brush

Quick Nylon Cylindrical Brush

Can be set in 2 seconds without the need for a wrench or any other tools. The shaft does not slip, ensuring that, even with air tools at high rotation speeds, there is no run-out.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BEN-15

Part Number
BEN-15
Part NumberStandard Unit PriceVolume DiscountShipping Days?

5.75 €

3 Days

Loading...

  1. 1

Basic information

Product Type End Brush Wire diameter(mm) 0.5 Material Nylon
Shaft length 27 Hair length 30

This page is Quick Nylon Cylindrical Brush, part number BEN-15.
You can find the detail information about specifications and dimensions on part number BEN-15.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support