We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 16/5/2021 to 1:00 (CEST) 17/5/2021. We apologize for the inconvenience.

Tweezers for Bead Accessories 150 mm

Tweezers for Bead Accessories 150 mm
  • Volume Discount

[Features]
· Microbeads are reliably caught with the cross pattern.
· Ideal as a tool for holding items when cleaning bead holes by perforation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TW-BS

Part Number
TW-BS
Part NumberStandard Unit PriceVolume DiscountShipping Days?Weight
(g)

12.78 €

Available 4 Days 45

Loading...

  1. 1

Basic information

Tip Type Curved tip Main Body Material Stainless Steel Tip material Stainless Steel
Overall Length(mm) 149 Single Product Set Product Single Item Main Body Parts Main Body
With/without tip replacement function N/A Width(mm) 10 Product Spec Stainless Steel SUS404
JAN Code 4953880762123

This page is Tweezers for Bead Accessories 150 mm, part number TW-BS.
You can find the detail information about specifications and dimensions on part number TW-BS.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support