• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 to 13:30 (CET) 18/11/2018. We apologize for the inconvenience.

Holder for Outer Diameter Machining (Lever Lock Clamp) PDJNR/L (Outer Diameter / Chamfering Machining) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PDJNL1616H11
PDJNL2020K11
PDJNL2525M11
PDJNR1616H11
PDJNR2020K11
PDJNR2525M11
Part NumberStandard Unit PriceVolume DiscountShipping Days?Selfishly Shank height
(mm)
Shank width
(mm)
Dimension L
(mm)
Dimension H1
(mm)
Dimension F
(mm)
Sheet Sheet pin Screw Wrench Lever

94.55 €

Quote Left-hand16161001620TDN-322SP-3SR 117-2014HW 2.5/5LR-3D

97.33 €

Quote Left-hand20201252025TDN-322SP-3SR 117-2014HW 2.5/5LR-3D

103.81 €

Quote Left-hand25251502532TDN-322SP-3SR 117-2014HW 2.5/5LR-3D

94.55 €

Quote Right-hand16161001620TDN-322SP-3SR 117-2014HW 2.5/5LR-3D

97.33 €

Quote Right-hand20201252025TDN-322SP-3SR 117-2014HW 2.5/5LR-3D

103.81 €

Quote Right-hand25251502532TDN-322SP-3SR 117-2014HW 2.5/5LR-3D

Loading...

  1. 1

Basic information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling Clamp Shape Lever lock
Compatible Tip DNMG 1104 Dimension L1(mm) 30 Details Type PDJNR/L (For external diameter copying)

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support