We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 5/12/2021 to 0:00 (CET) 6/12/2021. We apologize for the inconvenience.

Nylon Brush, Curved Handle

Nylon Brush, Curved Handle

A bamboo brush that can be used for a wide range of applications such as plating polish, adhesive coating and cleaning

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
30127-50003
30127-50004
Part NumberStandard Unit PriceVolume DiscountShipping Days?Number of lines
(Row)
Planting
(mm)
Application

3.45 €

4 Days 358Plating Polish, Adhesive Coating, Cleaning, etc.

4.19 €

4 Days 467Plating Polish, Adhesive Coating, Cleaning, etc.

Loading...

  1. 1

Basic information

Hair material Nylon Type Bamboo handle brush Hair length(mm) 20
Details Type Straight Handle Overall Length(mm) 300

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support