Sleeve for Small Inner Diameter Boring Tip Bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PH0212-60
PH0312-60
PH0316-80
PH0416-80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Full length L1 H
(mm)
φD1
(mm)
φD2
(mm)
φD1
(mm)
φD2
(mm)
Screw Wrench

116.95 €

1 6 Days 601112191.86HS3X4LW-1.5

116.95 €

1 6 Days 601112192.86HS3X4LW-1.5

116.95 €

1 6 Days 801516222.8Rp¼(PS¼ )HS3X4LW-1.5

116.95 €

1 6 Days 801516223.8Rp¼(PS¼ )HS4X4LW-2

Loading...

  1. 1

Basic information

L2(mm) 20

Tech Support