Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
B08078C1428W |
B1010D1619W |
B1616D3811W |
B1616E2614W |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (L) (mm) | Shank diameter (d) | Tool Diameter (D) (mm) | Number of flutes | Under Head Length (I) (mm) | Standard | Pitch | |
---|---|---|---|---|---|---|---|---|---|---|---|
273.20 € | 1 | 5 Days | 64 | 8 | 7.8 | 3 | 14.1 | G 1/8 | 28-Inch models | ||
342.45 € | 1 | 5 Days | 73 | 10 | 10 | 4 | 16.7 | G 1/4-3/8 | 19 inches | ||
568.45 € | 1 | 5 Days | 105 | 16 | 16 | 4 | 38.1 | G ≧1 | 11-Inch models | ||
568.45 € | 1 | 5 Days | 105 | 16 | 16 | 5 | 26.3 | G 1/2-7/8 | 14-Inch models |
Loading...
Screw Types | Parallel for Pipes | Tool Material Type | Carbide | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) / Steel casting (SC) / Cast Iron (FC) / Copper (Cu) / Brass (Bs) / Bronze (Pb) / Aluminum Rolled Material (AL) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) / Thermosetting plastic (bakelite, phenol, etc.) / Thermoplastic plastic (vinyl chloride, nylon, etc.) |
---|---|---|---|---|---|
Tap Type | Thread cutter | Hole type | For blind hole | Coating Y/N | Available |
Coating Type | Nitriding Treatment | Features | Machines screws with one pass. Its spiral grooves reduces cutting torque and processes smoothly. It has 3 to 6 blades, which reduces the processing time. The thinnest blade has 2.2 mm in diameter, ideal for small holes. Both right and left screws can be processed with the same tool. |
Configure
Basic Attributes
Overall Length (L)(mm)
Shank diameter (d)
Tool Diameter (D)(mm)
Number of flutes
Under Head Length (I)(mm)
Standard
Pitch
Type
Filter by standard shipping days
Optional Attributes