Carbide Solid Mill Thread with Oil Hole UN

Carbide Solid Mill Thread with Oil Hole UN
For unified screws and inner diameter screws.

[Features]
· Threading is done in 1 pass.
· Spiral grooves allow reduction of cutting torque and smoother processing.
· Machining time can be shortened with this multi-blade type, with flute count from 3 to 6.
· Starting with blade diameter of 2.2 mm, various small diameters are available.
· Can be used to cut the effective thread up to the edge of blind holes.
· The same tool can be used to machine workpieces of different materials.
· The finish is very clean.
· The unique multilayer coating extends the life of the tool.
· Cutting pressure is reduced, enabling machining of thin workpieces.
· The same tool can be used for left and right threading.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B0808D1832UN
B0808D2124UN
B1212D3116UN
B1212E2720UN
B12105C2612UN
B12113D2618UN
B1616C389UN
B1616E3714UN
B1616E4112UN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length (L)
(mm)
Shank diameter (d) Tool Diameter (D)
(mm)
Number of flutes Under Head Length (I)
(mm)
UNC UNF UNEF Pitch

232.76 €

1 7 Days 6488418.7--3/832-Inch models

232.76 €

1 7 Days 6488420.6-3/89/16-5/824-Inch models

334.39 €

1 7 Days 841212431-3/4-16-Inch models

334.39 €

1 7 Days 841212527.3--3/4-120-inch

334.39 €

1 7 Days 841210.5326.59/16--12-Inch models

334.39 €

1 7 Days 841211.3426.1-9/16-5/81 1/8-1 5/818-Inch models

484.28 €

1 7 Days 1051616338.17/8--9-Inch models

484.28 €

1 7 Days 1051616537.2-7/8-14-Inch models

484.28 €

1 7 Days 1051616541.3-1-1 1/2-12-Inch models

Loading...

  1. 1

Basic information

Screw Types Unified Tool Material Type Carbide work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) / Steel casting (SC) / Cast Iron (FC) / Copper (Cu) / Brass (Bs) / Bronze (Pb) / Aluminum Rolled Material (AL) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) / Thermosetting plastic (bakelite, phenol, etc.) / Thermoplastic plastic (vinyl chloride, nylon, etc.)
Tap Type Thread cutter Hole type For blind hole Coating Y/N Available
Coating Type Nitriding Treatment Features Machines screws with one pass. Its spiral grooves reduces cutting torque and processes smoothly. It has 3 to 6 blades, which reduces the processing time. The thinnest blade has 2.2 mm in diameter, ideal for small holes. Both right and left screws can be processed with the same tool.

Tech Support