For Large Diameter Unified Screw Type Q for UN Inner Diameter Unified Screw

For Large Diameter Unified Screw Type Q for UN Inner Diameter Unified Screw
For internally threaded unified screws.

[Features]
· For thread cutting deep, large diameter holes.
· With neck thinly processed and an oil hole, it is suitable for screw-cutting deep holes of medium to thick diameters.
· Stable processing without causing chatter is possible.
· Deep hole drilling can be performed with one pass.
· Blade length is shorter, so cutting resistance decreases.
· Able to thread long blade lengths of up to 3D

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Q1010D3020UN
Q1212D3516UN
Q1212D3518UN
Q1212D4212UN
Q1212E3520UN
Q1616E4216UN
Q1616E4514UN
Q1616F4320UN
Q2020E5512UN
Q2020F5816UN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length (L)
(mm)
Shank diameter (d) Tool Diameter (D)
(mm)
Number of flutes Under Head Length (I)
(mm)
I1
(mm)
Thread Diameter Pitch

291.73 €

1 7 Days 731010430.517.8φ≧1220-inch

334.39 €

1 7 Days 84121243520.7φ≧1516-Inch models

334.39 €

1 7 Days 841212435.319.7φ≧1518-Inch models

334.39 €

1 7 Days 841212442.325.4φ≧1612-Inch models

334.39 €

1 7 Days 841212535.620.3φ≧1420-inch

484.28 €

1 7 Days 1051616542.925.4φ≧1916-Inch models

484.28 €

1 7 Days 1051616545.325.4φ≧2014-Inch models

484.28 €

1 7 Days 1051616643.225.4φ≧1820-inch

692.82 €

1 7 Days 1052020655.133.9φ≧2412-Inch models

692.82 €

1 7 Days 1052020658.836.5φ≧2316-Inch models

Loading...

  1. 1

Basic information

Screw Types Unified Tool Material Type Carbide work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Aluminum Alloy Casting (AC, ADC) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) / Thermosetting plastic (bakelite, phenol, etc.) / Thermoplastic plastic (vinyl chloride, nylon, etc.)
Tap Type Thread cutter Hole type For through hole / For blind hole Coating Y/N Available
Coating Type Nitriding Treatment Features Neck is designed thinner and with oil hole, so this is suitable for thread cutting of deep hole from middle to thin diameter. Static processing is achieved without chatter. Thread processing of deep hole is available with single path. Blade length is shorter, so cutting resistance becomes lower. Thread cutting of long blade length up to 3D. Type Q Type

Tech Support