Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SC0652D12 |
SC1085D24 |
SC1210D32 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (L) (mm) | Shank diameter (d) | Tool Diameter (D) (mm) | Under Head Length (I) (mm) | Applicable Screw Size | |
---|---|---|---|---|---|---|---|---|---|
100.05 € | 1 | 7 Days | 58 | 6 | 5.2 | 12 | NPT 1/16"- 1/8"/NPTF 1/16"- 1/8"/BSPT 1/16"- 1/8" | ||
143.62 € | 1 | 7 Days | 73 | 10 | 8.5 | 24 | NPT 1/8"- 1" NPTF 1/8"- 1" BSPT 1/8"- 1" | ||
174.43 € | 1 | 7 Days | 84 | 12 | 10 | 32 | BSPT 1/8"- 1" NPTF 1/4"- 3" BSPT 1/4"- 3" |
Loading...
Screw Types | Taper for Pipe | Tool Material Type | Carbide | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) / Steel casting (SC) / Cast Iron (FC) / Copper (Cu) / Brass (Bs) / Bronze (Pb) / Aluminum Rolled Material (AL) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) / Thermosetting plastic (bakelite, phenol, etc.) / Thermoplastic plastic (vinyl chloride, nylon, etc.) |
---|---|---|---|---|---|
Tap Type | Thread cutter | Coating Y/N | Available | Coating Type | Nitriding Treatment |
Number of flutes | 4 | Features | Longer life for the carbide solid type mill threads and mill thread tips. Equal and proper load will be applied to the cutting edge of the mill thread cutter. By applying taper pre-processing, the milling time of the mill thread is shortened. |
Configure
Basic Attributes
Overall Length (L)(mm)
Shank diameter (d)
Tool Diameter (D)(mm)
Under Head Length (I)(mm)
Applicable Screw Size
Type
Filter by standard shipping days
Optional Attributes