Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
MTI0605D20A60 |
MTI0808D28A60 |
MTI0808D30A60 |
MTI1010D35A60 |
MTI1212E38A60 |
MTI1212E40A60 |
MTI1614E45A60 |
MTI1616E50A60 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (L) (mm) | Shank diameter (d) | Tool Diameter (D) (mm) | Number of flutes | Under Head Length (I) (mm) | Pitch Range (mm) | Pitch Range Thread Number/inch | Minimum Thread Cutting Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
183.65 € | 1 | 7 Days | 58 | 6 | 5 | 4 | 20 | Inner Diameter: 0.5-0.8 / Outer Diameter: 0.4-0.8 | 56-28/64-32 | φ≧6 | ||
215.76 € | 1 | 7 Days | 64 | 8 | 8 | 4 | 28 | Inner Diameter: 0.5-0.8 / Outer Diameter: 0.4-0.9 | 56-28/64-33 | φ≧9 | ||
215.76 € | 1 | 7 Days | 64 | 8 | 8 | 4 | 30 | Inner Diameter: 1.0-1.75 / Outer Diameter: 0.8-1.5 | 28-14/32-16 | φ≧10 | ||
288.17 € | 1 | 7 Days | 73 | 10 | 10 | 4 | 35 | Inner Diameter: 1.0-1.75 / Outer Diameter: 0.8-1.6 | 28-14/32-17 | φ≧12 | ||
328.46 € | 1 | 7 Days | 84 | 12 | 12 | 5 | 38 | Internal diameter: 0.5-0.8, external diameter 0.4-0.10 | 56-28/64-34 | φ≧13 | ||
328.46 € | 1 | 7 Days | 84 | 12 | 12 | 5 | 40 | Inner Diameter: 2.0-3.0 / Outer Diameter: 1.75-2.5 | 13 - 8/15-10 | φ≧16 | ||
430.96 € | 1 | 7 Days | 101 | 16 | 14 | 5 | 45 | Inner Diameter: 2.0-3.0 / Outer Diameter: 1.75-2.6 | 14 - 8/15-10 | φ≧18 | ||
430.96 € | 1 | 7 Days | 101 | 16 | 16 | 5 | 50 | Inner Diameter: 2.0-3.0 / Outer Diameter: 1.75-2.7 | 15 - 8/15-10 | φ≧20 |
Loading...
Screw Types | Meter | Tool Material Type | Carbide | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) / Steel casting (SC) / Cast Iron (FC) / Copper (Cu) / Brass (Bs) / Bronze (Pb) / Aluminum Rolled Material (AL) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) / Thermosetting plastic (bakelite, phenol, etc.) / Thermoplastic plastic (vinyl chloride, nylon, etc.) |
---|---|---|---|---|---|
Tap Type | Thread cutter | Hole type | For blind hole | Coating Y/N | Available |
Coating Type | Nitriding Treatment | Features | Meter dimension shank with lubricant hole. Effective for threading deep holes. |
Configure
Basic Attributes
Overall Length (L)(mm)
Shank diameter (d)
Tool Diameter (D)(mm)
Number of flutes
Under Head Length (I)(mm)
Pitch Range(mm)
Pitch Range Thread Number/inch
Minimum Thread Cutting Diameter(mm)
Type
Filter by standard shipping days
Optional Attributes