Hard Cut UN

Hard Cut UN
[Features]
· This new tool meets the needs of the mold industry.
· High-speed cutting enabled.
· Shortens the machining time.
· The blade length is short, so cutting load is not applied.
· Can be used to cut the effective thread up to the edge of blind holes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
H03015C672UN
H06012C480UN
H06014C364UN
H06014C372UN
H06016C456UN
H06016C656UN
H06019C548UN
H06021C640UN
H06021C840UN
H06024C740UN
H06024C940UN
H06025C1032UN
H06025C732UN
H06032C1232UN
H06032C932UN
H06033C936UN
H06035C1024UN
H06037C1032UN
H06037C1532UN
H06042C1128UN
H06047C1420UN
H06047C1920UN
H0605C1428UN
H0605C1928UN
H0606C1718UN
H0606C2318UN
H08066C1724UN
H08066C2424UN
H08067C2216UN
H08077C2514UN
H0808C2520UN
H10092C2713UN
H1212D3518UN
H12105C3112UN
H12114C3411UN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length (L)
(mm)
Shank diameter (d) Tool Diameter (D)
(mm)
Number of flutes Under Head Length (I)
(mm)
UNC UNF Pitch Application

208.47 €

1 7 Days 3931.4536-172-Inch modelsScrew Depth D1 x up to 3

185.95 €

1 7 Days 5861.1534-080-Inch modelsScrew Depth D1 x up to 3

185.95 €

1 7 Days 5861.433.81264-Inch modelsScrew Depth D1 x up to 2

185.95 €

1 7 Days 5861.4533.7-172-Inch modelsScrew Depth D1 x up to 2

185.95 €

1 7 Days 5861.6534.42356-Inch modelsScrew Depth D1 x up to 2

185.95 €

1 7 Days 5861.6536.62356-Inch modelsScrew Depth D1 x up to 3

185.95 €

1 7 Days 5861.935.23448-Inch modelsScrew Depth D1 x up to 2

185.95 €

1 7 Days 5862.136.34-40-Inch modelsScrew Depth D1 x up to 2

185.95 €

1 7 Days 5862.1384-40-Inch modelsScrew Depth D1 x up to 3

185.95 €

1 7 Days 5862.45375640-Inch modelsScrew Depth D1 x up to 2

185.95 €

1 7 Days 5862.4539.65640-Inch modelsScrew Depth D1 x up to 3

185.95 €

1 7 Days 5862.55310.56-32-Inch modelsScrew Depth D1 x up to 3

185.95 €

1 7 Days 5862.5537.16-32-Inch modelsScrew Depth D1 x up to 2

185.95 €

1 7 Days 5863.2312.58-32-Inch modelsScrew Depth D1 x up to 3

185.95 €

1 7 Days 5863.239.58-32-Inch modelsScrew Depth D1 x up to 2

185.95 €

1 7 Days 5863.339-836-Inch modelsScrew Depth D1 x up to 2

185.95 €

1 7 Days 5863.5310.610,12-24-Inch modelsScrew Depth D1 x up to 2

185.95 €

1 7 Days 5863.7310.5-1032-Inch modelsScrew Depth D1 x up to 2

185.95 €

1 7 Days 5863.7315-1032-Inch modelsScrew Depth D1 x up to 3

185.95 €

1 7 Days 5864.2311-1228-Inch modelsScrew Depth D1 x up to 2

185.95 €

1 7 Days 5864.753141/4-20-inchScrew Depth D1 x up to 2

185.95 €

1 7 Days 5864.753191/4-20-inchScrew Depth D1 x up to 3

185.95 €

1 7 Days 5865314.5-1/428-Inch modelsScrew Depth D1 x up to 2

185.95 €

1 7 Days 5865319-1/428-Inch modelsScrew Depth D1 x up to 3

185.95 €

1 7 Days 58663175/16-18-Inch modelsScrew Depth D1 x up to 2

185.95 €

1 7 Days 58663235/16-18-Inch modelsScrew Depth D1 x up to 3

223.87 €

1 7 Days 6486.6317-5/16,3/824-Inch modelsScrew Depth D1 x up to 2

223.87 €

1 7 Days 6486.6324-5/16,3/824-Inch modelsScrew Depth D1 x up to 3

223.87 €

1 7 Days 6486.73223/8-16-Inch modelsScrew Depth D1 x up to 2

223.87 €

1 7 Days 6487.73257/16-14-Inch modelsScrew Depth D1 x up to 2

223.87 €

1 7 Days 6488325-7/1620-inchScrew Depth D1 x up to 2

292.91 €

1 7 Days 73109.2327.51/2-13-Inch modelsScrew Depth D1 x up to 2

332.62 €

1 7 Days 841212435-5/818-Inch modelsScrew Depth D1 x up to 2

332.62 €

1 7 Days 841210.5331.59/16-12-Inch modelsScrew Depth D1 x up to 2

332.62 €

1 7 Days 841211.4334.55/8-11-Inch modelsScrew Depth D1 x up to 2

Loading...

  1. 1

Basic information

Screw Types Unified Tool Material Type Carbide work material Tool Steel (Before SKD Hardening) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.)
Tap Type Thread cutter Hole type For blind hole Coating Y/N Available
Coating Type Nitriding Treatment Features This new tool meets the needs in the mold industry. It can cut at high speed. Processing time will be shortened. Because the blade length is short, cutting load is not applied. You can cut the effective thread to the corner of the blind hole. With this tool it became possible to obtain more advanced cutting performance and a beautiful surface finish.

Tech Support