We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 1:00 to 19:00 (CEST) 29/5/2022. We apologize for the inconvenience.
  • Important notice: We adjusted our delivery routes from Asia to keep our supply chain stable in the current situation in Eastern Europe. We will inform you immediately in case of any delays. Your order status can be checked at any time in your account in My MISUMI.

Counterbore with Drill for Small Flat Screws CBH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CBH-2.5

Part Number
CBH-2.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?Blade diameter tolerance blade shape Torsion Angle degree Shank tolerance Guide Diameter Tolerance

27.28 €

1 15 Days 0~+0.2Right blade right torsion12h8-0.05~0

Loading...

  1. 1

Basic information

blade diameter(mm) 4.9 Blade Length(mm) 6 Overall Length(mm) 35
shank diameter(mm) 4 Number of flutes 4 Material HSS
Guide Diameter(mm) 2.7 Guide Length(mm) 2.5

This page is Counterbore with Drill for Small Flat Screws CBH, part number CBH-2.5.
You can find the detail information about specifications and dimensions on part number CBH-2.5.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support