V Groove Bit 90°

V Groove Bit 90°
  • Promotional pricing ends 31/12/2024
Ideal for grooving and chamfering of wood.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SRB-24
SRB-25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade size
(mm)
Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Product Weight
(g)

7.82 €

4.38 €

1 Same day

Stock

D (Width) 13 x H (Height) 13/A (Angle) 90 degrees13551340

9.42 €

6.03 €

1 Same day

Stock

D (Width) 32 x H (Height) 25/A (Angle) 90 degrees327032120

Loading...

  1. 1

Basic information

Shaft Diameter(mm) 6 Application Making grooves and chamfering wood. Function 1 Tip bit for trimmer.
Function 2 Durability is exceptional, since very hard carbide tip is carefully selected. Notes 1 Do not hit or drop the blade because the tip is vulnerable to impact. Do not touch the blade after use because it becomes hot. Notes 2 For work that requires accuracy, try out the product on materials used in the operation beforehand.
Notes 3 When not in use, please store out of the reach of children and non-users away from humidity.

Tech Support