Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SRB-12 |
SRB-13 |
SRB-14 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade size (mm) | Product Width (mm) | Product Depth (mm) | Product Weight (g) | |
---|---|---|---|---|---|---|---|---|
8.12 € | 1 |
Same day
Stock | D (depth) 25 x H (height) 13 x R (radius) 6.4 bearing 9.5 | 25 | 25 | 80 | ||
8.85 € | 1 |
Same day
Stock | D (Width) 29 x H (Height) 14 x R (Radius of Curvature) 7.9, Bearing 9.5 | 29 | 29 | 80 | ||
9.72 € | 1 |
Same day
Stock | D (Width) 32 x H (Height) 16 x R (Radius of Curvature) 9.5, Bearing 9.5 | 32 | 32 | 100 |
Loading...
Shaft Diameter(mm) | 6 | Product Height(mm) | 70 | Application | Making grooves and chamfering wood. |
---|---|---|---|---|---|
Function 1 | Tip bit for trimmer. | Function 2 | Durability is exceptional, since very hard carbide tip is carefully selected. | Notes 1 | Do not hit or drop the blade because the tip is vulnerable to impact. Do not touch the blade after use because it becomes hot. |
Notes 2 | For work that requires accuracy, try out the product on materials used in the operation beforehand. | Notes 3 | When not in use, please store out of the reach of children and non-users away from humidity. |
Configure
Stock
Basic Attributes
Blade size(mm)
Type
Filter by standard shipping days
Optional Attributes